Call us at 1-888-826-6342
The RDA Series is a low cost paperless recorder with multiple screen sizes and inputs to support either thermocouple or RTD inputs. USB exportable data.
Product Number | Number of Inputs | Measurement Type | Add Form Factor | Add Display Size | Add Max Sample Rate | Add Number of Alarms Relays | Add Triggers | Add Communication Protocol | Add Power | Change from Options Additional Features |
---|---|---|---|---|---|---|---|---|---|---|
|
4
|
TC
|
Wall Mount
|
7 inch
|
1 Hz
|
0
|
0
|
None
|
AC
|
Touch Screen, 150MB Internal Memory, USB Export
|
|
2
|
TC
|
Wall Mount
|
5 inch
|
1 Hz
|
0
|
0
|
None
|
AC
|
Touch Screen, 150MB Internal Memory, USB Export
|
|
6
|
TC
|
Wall Mount
|
7 inch
|
1 Hz
|
0
|
0
|
None
|
AC
|
Touch Screen, 150MB Internal Memory, USB Export
|
|
2
|
RTD
|
Wall Mount
|
5 inch
|
1 Hz
|
0
|
0
|
None
|
AC
|
Touch Screen, 150MB Internal Memory, USB Export
|
|
4
|
RTD
|
Wall Mount
|
7 inch
|
1 Hz
|
0
|
0
|
None
|
AC
|
Touch Screen, 150MB Internal Memory, USB Export
|
The XB Series offers a complete terminal block system with a universal, range of accessories, operating temperatures up to 125°C, Polyamide 6.6 housings.
Product Number | Voltage Rating | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length | Features |
---|---|---|---|---|---|---|---|
|
8 kV
|
26 AWG
|
10 AWG
|
6.2 mm (0.24 in)
|
Green/Yellow
|
9 mm (0.35 in)
|
Grounding terminal block
|
|
8 kV
|
24 AWG
|
8 AWG
|
8.2 mm (0.32 in)
|
Green/Yellow
|
9 mm (0.35 in)
|
Grounding terminal block
|
|
8 kV
|
20 AWG
|
6 AWG
|
10.2 mm (0.40 in)
|
Green/Yellow
|
9 mm (0.35 in)
|
Grounding terminal block
|
|
8 kV
|
16 AWG
|
4 AWG
|
12 mm (0.47 in)
|
Green/Yellow
|
10 mm (0.39 in)
|
Grounding terminal block
|
|
8 kV
|
14 AWG
|
0 AWG
|
16 mm (0.63 in)
|
Green/Yellow
|
9 mm (0.35 in)
|
Grounding terminal block
|
CN8200 Series 1/16 DIN Universal Input Autotune Controllers offer a dual display, 8-segment Ramp/Soak program with optional alarms, RS232/RS485 and process output
Product Number | Measurement Type | Control Outputs | Form Factor | Number Of Inputs | Input Type | Communications | Supply Voltage Type | Ramp And Soak | Display Type | Additional Feature | Output Type |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Temperature, Process
|
1
|
1/16 DIN
|
1
|
Thermocouple, RTD, Analog Current/Voltage
|
None
|
AC
|
Multiple Ramp & Soak
|
3.5 Digit Dual Display
|
None
|
4 to 20mA (500 ohm max.)
|
|
Temperature, Process
|
1
|
1/16 DIN
|
1
|
Thermocouple, RTD, Analog Current/Voltage
|
None
|
AC
|
Multiple Ramp & Soak
|
3.5 Digit Dual Display
|
None
|
Relay
|
|
Temperature, Process
|
1
|
1/16 DIN
|
1
|
Thermocouple, RTD, Analog Current/Voltage
|
None
|
AC
|
Multiple Ramp & Soak
|
3.5 Digit Dual Display
|
None
|
1A SSR
|
|
Temperature, Process
|
1
|
1/16 DIN
|
1
|
Thermocouple, RTD, Analog Current/Voltage
|
None
|
AC
|
Multiple Ramp & Soak
|
3.5 Digit Dual Display
|
None
|
DC Pulse
|
|
Temperature, Process
|
1
|
1/16 DIN
|
1
|
Thermocouple, RTD, Analog Current/Voltage
|
Serial
|
AC
|
Multiple Ramp & Soak
|
3.5 Digit Dual Display
|
RS232
|
4 to 20mA (500 ohm max.)
|
The TXDIN70 series provide two channel transmitters or isolators with 4-20 or 0-20 mA output. Programmable input types with TXDIN70-DISPLAY accessory (sold separately)
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|
|
TC, RTD, mV
|
Temperature
|
See Detail Specs
|
mA
|
Process
|
AC
|
2300 V
|
Display Programmer
|
|
TC, RTD, mV
|
Temperature
|
See Detail Specs
|
mA
|
Process
|
DC
|
2300 V
|
Display Programmer
|
Heavy duty general purpose, surface, roller, beaded wire, needle point, and right angle thermocouple probes.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Junction Type | Probe Diameter | Sheath Housing Material | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 900°C (32 to 1650°F)
|
Roller surface probe
|
Grounded
|
0.125 in
|
304 Stainless Steel
|
6 in
|
PFA
|
22 AWG
|
40 in
|
Mini Male connector
|
|
Thermocouple
|
E
|
0 to 900°C (32 to 1650°F)
|
Beaded wire probe
|
Grounded
|
0.125 in
|
304 Stainless Steel
|
6 in
|
PFA
|
22 AWG
|
40 in
|
Mini Male connector
|
|
Thermocouple
|
J
|
0 to 900°C (32 to 1650°F)
|
Beaded wire probe
|
Grounded
|
0.125 in
|
304 Stainless Steel
|
6 in
|
PFA
|
22 AWG
|
40 in
|
Mini Male connector
|
|
Thermocouple
|
K
|
0 to 900°C (32 to 1650°F)
|
Beaded wire probe
|
Grounded
|
0.125 in
|
304 Stainless Steel
|
6 in
|
PFA
|
22 AWG
|
40 in
|
Mini Male connector
|
|
Thermocouple
|
E
|
0 to 900°C (32 to 1650°F)
|
Immersion Probe
|
Grounded
|
0.125 in
|
304 Stainless Steel
|
6 in
|
PFA
|
22 AWG
|
40 in
|
Mini Male connector
|
CN7400 Series 1/16 DIN Universal Input Process Limit Controller with Illuminated Keys, dual display and remote reset provides high or low process limit protection
Product Number | Measurement Type | Control Outputs | Form Factor | Number of Inputs | Input Type | Supply Voltage Type | Display Type | Additional Feature | Output Type |
---|---|---|---|---|---|---|---|---|---|
|
Temperature, Process
|
2
|
1/16 DIN
|
1
|
Thermocouple, RTD, Analog Current/Voltage
|
AC
|
3.5 Digit Dual Display
|
None
|
NO relay, NC relay
|
|
Temperature, Process
|
1
|
1/16 DIN
|
1
|
Thermocouple, RTD, Analog Current/Voltage
|
AC
|
3.5 Digit Dual Display
|
None
|
NO relay
|
|
Temperature, Process
|
1
|
1/16 DIN
|
1
|
Thermocouple, RTD, Analog Current/Voltage
|
AC
|
3.5 Digit Dual Display
|
Retransmission
|
NO relay, 0 to 20mA isolated retransmission output
|
|
Temperature, Process
|
2
|
1/16 DIN
|
1
|
Thermocouple, RTD, Analog Current/Voltage
|
AC
|
3.5 Digit Dual Display
|
Retransmission
|
NO relay, NC relay, 0 to 20mA isolated retransmission output
|
WD Series wiring duct is the premium wire management product for routing and organizing wiring in control panels. Developed for use within cabinets and control panels.
Product Number | Dimension | Features |
---|---|---|
|
Width 29 mm (1.14 in) Height 41 mm (1.61 in)
|
Standard slot width
|
|
Width 29 mm (1.14 in) Height 41 mm (1.61 in)
|
Thin slot width
|
|
Width 29 mm (1.14 in) Height 54 mm (2.13 in)
|
Standard slot width
|
|
Width 29 mm (1.14 in) Height 54 mm (2.13 in)
|
Thin slot width
|
|
Width 29 mm (1.14 in) Height 79 mm (3.11 in)
|
Standard slot width
|
OM5 Series modular conditioners allow multiple modules to connect to a backplane with process outputs. TC, DC I/V, RTD, Bipolar voltage input. Single DC power supply
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Display Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|
|
V
|
Process
|
1 to 5 V
|
4 to 20 mA
|
Process
|
None
|
1500 V
|
None
|
|
mV
|
Bridge, strain, mV
|
0 to 100 mV
|
1 to 5 V
|
Process
|
None
|
1500 V
|
None
|
|
TC (K)
|
Temperature
|
0 to 1200°C
|
1 to 5 V
|
Process
|
None
|
1500 V
|
None
|
|
1
|
Non-Linearized Thermocouple
|
-100 to 400°C
|
0 to 10V
|
OM7-37-T-03-2-C
|
|||
|
1
|
Non-Linearized Thermocouple
|
-100 to +300°C
|
1 to 5 V
|
OM7-47-J-02-1-C
|
|||
OM-240 is a versatile, high accuracy Smart data acquisition system. It provides 24 configurable differential analog inputs. Ethernet connectivity with embedded web server.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature, Process, Strain
|
24
|
TC, RTD, Thermistor, mA, V
|
5 M
|
LCD
|
10 to 32 Vdc
|
USB, Serial, Ethernet
|
1 sec
|
OEG Enabled, Embedded Web Server
|
The LC103 series are ideal for tank weighing, hoppers, suspended loads and truck scales. They have ±0.02% linearity and a 3 mv/V output in capacities from 25 to 20,000 lbf.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | Height | Width | Length | Connection Type | Cable Length |
---|---|---|---|---|---|---|---|---|---|---|
|
250 lbf
|
lbf
|
Tension/Compression
|
±0.02%
|
3 mV/V
|
2.4"
|
0.5"
|
2"
|
Cable
|
20 ft
|
|
1,000 lbf
|
lbf
|
Tension/Compression
|
±0.02%
|
3 mV/V
|
2.4"
|
0.8"
|
2"
|
Cable
|
20 ft
|
|
25 lbf
|
lbf
|
Tension/Compression
|
±0.02%
|
3 mV/V
|
2.4"
|
0.5"
|
2"
|
Cable
|
20 ft
|
|
2,000 lbf
|
lbf
|
Tension/Compression
|
±0.02%
|
3 mV/V
|
2.4"
|
1.1"
|
2"
|
Cable
|
20 ft
|
|
3,000 lbf
|
lbf
|
Tension/Compression
|
±0.02%
|
3 mV/V
|
3.9"
|
0.96"
|
3"
|
Cable
|
20 ft
|
D8000 Series can measure process inputs, thermocouples, and contact closures and generate current or voltage signals. USB interface communicates via MODBUS RTU.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Output Type | Number of Outputs | Output Range | Power | Digital I/O | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Universal
|
Universal
|
7
|
25
|
16
|
See Details
|
None
|
None
|
None
|
DC
|
None
|
USB
|
Modbus RTU
|
|
Process Voltage
|
Process
|
7
|
25
|
16
|
±10 V
|
None
|
None
|
None
|
DC
|
None
|
USB
|
Modbus RTU
|
|
Process Current
|
Process
|
7
|
25
|
16
|
±20 mA
|
None
|
None
|
None
|
DC
|
None
|
USB
|
Modbus RTU
|
|
TC
|
Temperature
|
7
|
25
|
16
|
See Details
|
None
|
None
|
None
|
DC
|
None
|
USB
|
Modbus RTU
|
|
None
|
Digital Inputs Only
|
None
|
None
|
None
|
None
|
V, mA
|
2
|
±10 V, 0 to 20 mA
|
DC
|
None
|
USB
|
Modbus RTU
|
The PX880 series is FM and CSA approved for hazardous industrial locations and ideal for use with corrosive media and in hazardous environments. Available from 15 to 3,000 psi.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 15 psi
|
Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/2"
|
NPT Female
|
Conduit
|
-40 to 100 °C (-40 to 212 °F)
|
|
0 to 1000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/2"
|
NPT Female
|
Conduit
|
-40 to 100 °C (-40 to 212 °F)
|
|
0 to 3,000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/2"
|
NPT Female
|
Conduit
|
-40 to 100 °C (-40 to 212 °F)
|
|
0 to 5000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/2"
|
NPT Female
|
Conduit
|
-40 to 100 °C (-40 to 212 °F)
|
|
0 to 30 psi
|
Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/2"
|
NPT Female
|
Conduit
|
-40 to 100 °C (-40 to 212 °F)
|
Round hole panel jack thermocouple connectors for mounting on control panels or instrument cases. Utilizes a drill or punch hole. Mounting Nut included.
Product Number | Thermocouple Type | Number of Connector Rows | Connector Type | Face Type | Features | Number of Junction Box Positions | Color Code Standard |
---|---|---|---|---|---|---|---|
|
K
|
1
|
Miniature Size Male Connector
|
Round
|
Standard
|
6
|
ANSI
|
|
R
|
1
|
Miniature Size Male Connector
|
Round
|
Standard
|
6
|
ANSI
|
|
C
|
1
|
Miniature Size Male Connector
|
Square
|
Standard
|
6
|
ANSI
|
|
D
|
1
|
Miniature Size Male Connector
|
Round
|
Standard
|
6
|
ANSI
|
|
E
|
1
|
Miniature Size Male Connector
|
Round
|
Standard
|
6
|
ANSI
|
Contains a dual element thermistor sensor with a series and a parallel resistor to linearize the thermistor output.
Product Number | Application | Resistance or Output Type | Temperature Accuracy | Additional Features | Temperature Accuracy | Features | Maximum Resistance | Application | Resistance or Output Type | Temperature Accuracy | Maximum Temperature Measurement | Minimum Temperature Measurement | Additional Features | Maximum Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermistor
|
R1 = 18,700Ω, R2 = 35,250Ω
|
±0.15°C, ±0.27°F
|
Linear Thermistor kit
|
±0.15°C, ±0.27°F
|
Linear Thermistor kit
|
R1 = 18,700Ω, R2 = 35,250Ω
|
thermistor
|
R1 = 18,700Ω, R2 = 35,250Ω
|
±0.15°C, ±0.27°F
|
Not applicable
|
Not applicable
|
Linear Thermistor kit
|
R1 = 18,700Ω, R2 = 35,250Ω
|
|
Thermistor
|
R1 = 18,700Ω, R2 = 35,250Ω, R1 = 5700Ω, R1= 12,400Ω, R1 = 3200Ω, R2 = 6250Ω, R1 = 5700Ω, R2 = 12000Ω
|
±0.15°C, ±0.27°F
|
Thermistor Composite
|
±0.15°C, ±0.27°F
|
Thermistor Composite
|
R1 = 18,700Ω, R2 = 35,250Ω, R1 = 5700Ω, R1= 12,400Ω, R1 = 3200Ω, R2 = 6250Ω, R1 = 5700Ω, R2 = 12000Ω
|
thermistor
|
R1 = 18,700Ω, R2 = 35,250Ω, R1 = 5700Ω, R1= 12,400Ω, R1 = 3200Ω, R2 = 6250Ω, R1 = 5700Ω, R2 = 12000Ω
|
±0.15°C, ±0.27°F
|
Not applicable
|
Not applicable
|
Thermistor Composite
|
R1 = 18,700Ω, R2 = 35,250Ω, R1 = 5700Ω, R1= 12,400Ω, R1 = 3200Ω, R2 = 6250Ω, R1 = 5700Ω, R2 = 12000Ω
|
|
Thermistor
|
R1 = 3200Ω, R2 = 6250Ω
|
±0.15°C, ±0.27°F
|
Linear Thermistor kit
|
±0.15°C, ±0.27°F
|
Linear Thermistor kit
|
R1 = 3200Ω, R2 = 6250Ω
|
thermistor
|
R1 = 3200Ω, R2 = 6250Ω
|
±0.15°C, ±0.27°F
|
Not applicable
|
Not applicable
|
Linear Thermistor kit
|
R1 = 3200Ω, R2 = 6250Ω
|
|
Thermistor
|
R1 = 5700Ω, R2 = 12000Ω
|
±0.15°C, ±0.27°F
|
Linear Thermistor kit
|
±0.15°C, ±0.27°F
|
Linear Thermistor kit
|
R1 = 5700Ω, R2 = 12000Ω
|
thermistor
|
R1 = 5700Ω, R2 = 12000Ω
|
±0.15°C, ±0.27°F
|
Not applicable
|
Not applicable
|
Linear Thermistor kit
|
R1 = 5700Ω, R2 = 12000Ω
|
|
Thermistor
|
R1 = 5700Ω, R2 = 12,400Ω
|
±0.15°C, ±0.27°F
|
Linear Thermistor kit
|
±0.15°C, ±0.27°F
|
Linear Thermistor kit
|
R1 = 5700Ω, R2 = 12,400Ω
|
thermistor
|
R1 = 5700Ω, R2 = 12,400Ω
|
±0.15°C, ±0.27°F
|
Not applicable
|
Not applicable
|
Linear Thermistor kit
|
R1 = 5700Ω, R2 = 12,400Ω
|
The Omega OM-CP-XTCTemp2000 Series is a multi-channel thermocouple datalogger with LCD display. Display and log up to 8 channels simultaneously.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
4
|
Temperature
|
TC
|
Up to 2M
|
LCD
|
Battery, AC Power Adapter
|
USB
|
4 Hz
|
Calibration Certificate
|
|
8
|
Temperature
|
TC
|
Up to 2M
|
LCD
|
Battery, AC Power Adapter
|
USB
|
4 Hz
|
Calibration Certificate
|
Housed in a wall-mount, watertight plastic enclosure, the DPS3300 Series scanners offer highly functional multichannel scanning with a number of very useful features.
Product Number | Thermocouple Type | Specifications Input Type | Retransmission/Analog Output | RTD Types Supported | Number of Inputs | Display Color | Number of Display Digits | Display Type | Form Factor | Number of Relays | Supply Voltage | Display Digit Height | Resolution | Option | Zone | Input Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
J, K, T, E, R, S, B
|
Thermocouple
|
7 Relay outputs
|
Not Applicable
|
1
|
Red
|
7 Digits, 7 Segment
|
LED
|
Wall Mount
|
7
|
120 Vac
|
20 mm (0.8 in)
|
1°C or °F
|
Dedicated input
|
7
|
Refer to Specs
|
The Omega Link SP-016 seamlessly integrates thermopile-based heat flux sensors to your sensor network and performs the calculations to provide measurements in W/m2.
Product Number | Measurement Types | Number of Channels | Input Types | Sensor connection | Additional Features |
---|---|---|---|---|---|
|
Heat Flux and TC
|
2
|
Heat Flux and J, K, T, E, N, R, S, B, and C
|
M12 - 4 pin
|
2 Digital I/O Pins
|
The DRSL-SP3 is a repeater/splitter that isolates and converts 1 bipolar process input to 2 process outputs. DIP switch selectable ranges, slim housing, high accuracy.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
mA, V
|
Process
|
±20 mA, ±10Vdc
|
mA, V (x2)
|
Splitter
|
DC
|
300 V
|
Switch
|
Bipolar Splitter
|
Barrier Strips, Thermocouple Spade Lugs and Terminal Lugs, Complete with Color-Coded Calibration Type Terminal Lugs Installed, Accepts Wire from 24 AWG to 16 AWG
Product Number | Thermocouple Type | Number of Terminals | Material | Termination Type | Minimum Wire Size | Maximum Wire Size | Units in Pack | Color | Features |
---|---|---|---|---|---|---|---|---|---|
|
Not Applicable
|
4
|
Standard
|
Barrier Strip
|
Not Applicable
|
Not Applicable
|
1
|
Not Applicable
|
Standard
|
|
Not Applicable
|
2
|
Standard
|
Barrier Strip
|
Not Applicable
|
Not Applicable
|
1
|
Not Applicable
|
Standard
|
|
Not Applicable
|
3
|
Standard
|
Barrier Strip
|
16 AWG
|
24 AWG
|
1
|
Not Applicable
|
Standard
|
|
Not Applicable
|
5
|
Standard
|
Barrier Strip
|
Not Applicable
|
Not Applicable
|
1
|
Not Applicable
|
Standard
|
|
Not Applicable
|
6
|
Standard
|
Barrier Strip
|
Not Applicable
|
Not Applicable
|
1
|
Not Applicable
|
Standard
|
The TC-08 is an 8 channel USB thermocouple data acquisition module. Accepts multiple TC types and has automatic cold junction temperature compensation.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Power | Interface Protocol |
---|---|---|---|---|---|---|---|---|
|
TC
|
Temperature
|
8
|
10
|
20
|
See Details
|
USB
|
USB
|